SPRUJF0 August   2025 F28E120SB , F28E120SC , TMS320F2802-Q1 , TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28022-Q1 , TMS320F280220 , TMS320F28023 , TMS320F28023-Q1 , TMS320F280230 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F280270 , TMS320F28027F , TMS320F28027F-Q1 , TMS320F28030 , TMS320F28030-Q1 , TMS320F28031 , TMS320F28031-Q1 , TMS320F28032 , TMS320F28032-Q1 , TMS320F28033 , TMS320F28033-Q1 , TMS320F28034 , TMS320F28034-Q1 , TMS320F28035 , TMS320F28035-EP , TMS320F28035-Q1

 

  1.   1
  2.   TMS320F2802x/TMS320F2803x to TMS320F28E12x Migration Overview
  3.   Trademarks
  4. 1 Introduction
    1. 1.1 Abbreviations
  5. 2 Central Processing Unit (CPU)
  6. 3 Development Tools
    1. 3.1 Driver Library (Driverlib)
    2. 3.2 Migrating Between IQ_Math and Native Floating-Point
    3. 3.3 Embedded Application Binary Interface (EABI) Support
  7. 4 Package and Pinout
  8. 5 Operating Frequency and Power Management
  9. 6 Power Sequencing
  10. 7 Memory Map
    1. 7.1 Random Access Memory (RAM)
    2. 7.2 Flash and OTP
      1. 7.2.1 Size and Number of Sectors
      2. 7.2.2 Flash Parameters
      3. 7.2.3 Entry Point into Flash
      4. 7.2.4 Dual Code Security Module (DCSM) and Password Locations
      5. 7.2.5 OTP
      6. 7.2.6 Flash Programming
    3. 7.3 Boot ROM
      1. 7.3.1 Boot ROM Reserved RAM
      2. 7.3.2 Boot Mode Selection
      3. 7.3.3 Bootloaders
  11. 8 Architectural Enhancements
    1. 8.1 Clock Sources and Domains
    2. 8.2 Dual-Clock Comparator (DCC) Module
    3. 8.3 Watchdog Timer
    4. 8.4 Peripheral Interrupt Expansion (PIE)
    5. 8.5 Lock Protection Registers
    6. 8.6 General-Purpose Input/Output (GPIO)
    7. 8.7 External Interrupts
    8. 8.8 Crossbar (X-BAR)
  12. 9 Peripherals
    1. 9.1 New Peripherals
      1. 9.1.1 Direct Memory Access (DMA)
      2. 9.1.2 Analog Subsystem Interconnect
      3. 9.1.3 Comparator Subsystem (CMPSS)
      4. 9.1.4 Programmable Gain Amplifier (PGA)
    2. 9.2 Control Peripherals
      1. 9.2.1 Enhanced Pulse Width Modulator (MCPWM)
      2. 9.2.2 Enhanced Capture Module (eCAP)
      3. 9.2.3 Enhanced Quadrature Encode Pulse Module (eQEP)
    3. 9.3 Analog Peripherals
      1. 9.3.1 Analog-to-Digital Converter (ADC)
    4. 9.4 Communication Peripherals
      1. 9.4.1 SPI
      2. 9.4.2 SCI
      3. 9.4.3 UART
      4. 9.4.4 I2C
  13. 10Emulation – JTAG Port
  14. 11Silicon Errata
  15. 12Device Comparison Summary
  16. 13References

Watchdog Timer

The F28E12x watchdog timer includes a WDCLK divider in addition to the watchdog prescaler and an optional "windowing" feature that is used to set a minimum delay between counter resets. Utilizing the WDCLK divider, the WDCLK derived from INTOSC1 can be divided by 2 to 4096 in powers of 2. This, along with the watchdog prescaler, provides a very wide range of timeout values for safety-critical applications. The WDCLK divider defaults to divide by 512 for backwards compatibility. On the F2802x/03x devices the WDCLK divider was fixed at divide by 512. The minimum window check feature complement the timeout mechanism in helping protect against error conditions that bypass large parts of the normal program flow but still include watchdog handling. A WDWCR register contains the desired minimum watchdog count. Any attempt to service the watchdog when WDCNTR is less than WDWCR will trigger a watchdog interrupt or reset. When WDCNTR is greater than or equal to WDWCR, the watchdog can be serviced normally. At reset, the window minimum is zero, which disables the windowing feature.