SWRA670A April   2020  – October 2022 CC1350 , CC1352P , CC1352R , CC2400 , CC2420 , CC2430 , CC2500 , CC2520 , CC2530 , CC2538 , CC2540 , CC2541 , CC2543 , CC2544 , CC2545 , CC2564 , CC2590 , CC2591 , CC2592 , CC2620 , CC2630 , CC2640 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RSIP , CC3100 , CC3120 , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF , WL1801MOD , WL1805MOD , WL1807MOD , WL1831

 

  1.   CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands
  2.   Trademarks
  3. Introduction
  4. Regulation Overview
    1. 2.1 CEPT ERC Recommendation 70-03
  5. Radio Equipment Directive (RED)
    1. 3.1 Essential Requirements
    2. 3.2 Obligations of Manufacturers
    3. 3.3 Conformity of Radio Equipment
      1. 3.3.1 Presumption of Conformity of Radio Equipment
      2. 3.3.2 Conformity Assessment Procedure
      3. 3.3.3 EU Declaration of Conformity
      4. 3.3.4 Rules and Conditions for Affixing the CE Marking
      5. 3.3.5 Technical Documentation
    4. 3.4 Restrictions on Putting into Service
  6. ETSI EN 300 440
    1. 4.1 Technical Requirements
      1. 4.1.1 Environmental Profile
    2. 4.2 Transmitter Requirements
      1. 4.2.1 Transmitter Maximum Radiated Power (e.i.r.p.)
      2. 4.2.2 Permitted Range of Operating Frequencies
      3. 4.2.3 Unwanted Emissions in the Spurious Domain
      4. 4.2.4 Duty Cycle
      5. 4.2.5 Additional Requirements for FHSS Equipment
    3. 4.3 Receiver Requirements
      1. 4.3.1 Receiver Categories
      2. 4.3.2 Receiver Performance Criteria
      3. 4.3.3 Adjacent Channel Selectivity
      4. 4.3.4 Blocking or Desensitization
      5. 4.3.5 Spurious Radiations - Receiver
    4. 4.4 Spectrum Access Techniques
      1. 4.4.1 Listen Before Talk
        1. 4.4.1.1 LBT Timing Paramters
        2. 4.4.1.2 Receiver LBT Threshold and Transmitter Max On-Time
      2. 4.4.2 Detect And Avoid Technique (DAA)
  7. ETSI EN 300 328
    1. 5.1 Technical Requirements
      1. 5.1.1 Environmental Profile
    2. 5.2 Equipment Types
      1. 5.2.1 Wideband Data Transmission Equipment Types
      2. 5.2.2 Adaptive and Non-Adaptive Equipment
      3. 5.2.3 Receiver Categories
      4. 5.2.4 Antenna Types
    3. 5.3 Conformance Requirements
      1. 5.3.1 Conformance Requirements for Frequency Hopping Equipment
        1. 5.3.1.1  RF Output Power
        2. 5.3.1.2  Duty Cycle
        3. 5.3.1.3  Accumulated Transit Time, Frequency Occupation and Hopping Sequence
        4. 5.3.1.4  Hopping Frequency Separation
        5. 5.3.1.5  Medium Utilization (MU) Factor
        6. 5.3.1.6  Adaptivity (Adaptive FHSS)
          1. 5.3.1.6.1 Adaptive FHSS Using LBT
          2. 5.3.1.6.2 Adaptive FHSS Using DAA
          3. 5.3.1.6.3 Adaptive FHSSS - Short Control Signaling Transmissions
        7. 5.3.1.7  Occupied Channel Bandwidth
        8. 5.3.1.8  Transmitter Unwanted Emissions in the Out-of-Band Domain
        9. 5.3.1.9  Transmitter Unwanted Emissions in the Spurious Domain
        10. 5.3.1.10 Receiver Spurious Emissions
        11. 5.3.1.11 Receiver Blocking
        12. 5.3.1.12 Geo-Location Capability
      2. 5.3.2 Conformance Requirements for Wideband Data Transmission Equipment (Non-FHSS)
        1. 5.3.2.1  RF Output Power
        2. 5.3.2.2  Power Spectral Density
        3. 5.3.2.3  Duty Cycle, Tx-sequence and Tx-gap
        4. 5.3.2.4  Medium Utilization Factor
        5. 5.3.2.5  Adaptivity (Non-FHSS)
          1. 5.3.2.5.1 Adaptive Non-FHSS using LBT
            1. 5.3.2.5.1.1 Frame Based Equipment
            2. 5.3.2.5.1.2 Load Based Equipment
          2. 5.3.2.5.2 Adaptive Non-FHSS Using DAA
          3. 5.3.2.5.3 Adaptive Non-FHSS - Short Control Signaling Transmissions
        6. 5.3.2.6  Occupied Channel Bandwidth
        7. 5.3.2.7  Transmitter Unwanted Emissions in the Out-of-Band Domain
        8. 5.3.2.8  74
        9. 5.3.2.9  Transmitter Unwanted Emissions in the Spurious Domain
        10. 5.3.2.10 Receiver Spurious Emissions
        11. 5.3.2.11 Receiving Blocking
        12. 5.3.2.12 Geo-Location Capability
  8. ETSI EN 301 893
    1. 6.1 Technical Requirements
      1. 6.1.1 Environmental Profile
    2. 6.2 Conformance Requirements
      1. 6.2.1  Nominal Center Frequencies
      2. 6.2.2  Nominal Channel Bandwidth and Occupied Channel Bandwidth
      3. 6.2.3  RF Output Power, Transmit Power Control (TPC) and Power Density
      4. 6.2.4  Transmitter Unwanted Emissions - Outside the 5 GHz RLAN Bands
      5. 6.2.5  Transmitter Unwanted Emissions - Within 5 GHz RLAN Bands
      6. 6.2.6  Receiver Spurious Emissions
      7. 6.2.7  Dynamic Frequency Selection (DFS)
      8. 6.2.8  Adaptivity (Channel Access Mechanism)
        1. 6.2.8.1 Frame Based Equipment (FBE)
          1. 6.2.8.1.1 Initiating Device Channel Access Mechanism
          2. 6.2.8.1.2 Responding Device Channel Access Mechanism
        2. 6.2.8.2 Load Based Equipment (LBE)
          1. 6.2.8.2.1 Device Types - Load Based Equipment
          2. 6.2.8.2.2 Multi-Channel Operation - Load Based Equipment
          3. 6.2.8.2.3 Priority Classes - Load Based Equipment
          4. 6.2.8.2.4 ED Threshold Level - Load Based Equipment
          5. 6.2.8.2.5 Initiating Device Channel Access Mechanism - Load Based Equipment
          6. 6.2.8.2.6 Responding Device Channel Access Mechanism - Load Based Equipment
        3. 6.2.8.3 Short Control Signalling Transmissions (FBE and LBE)
      9. 6.2.9  Receiver Blocking
      10. 6.2.10 User Access Restrictions
      11. 6.2.11 Geo-Location Capability
  9. ETSI EN 301 489
    1. 7.1 Technical Requirements
    2. 7.2 Environment Classification
    3. 7.3 Test Conditions
    4. 7.4 RF Exclusion Bands
    5. 7.5 Performance Assessment
      1. 7.5.1 Equipment Classification
    6. 7.6 Performance Criteria
      1. 7.6.1 Minimum Performance Level
    7. 7.7 Emission Requirements
      1. 7.7.1 Radiated Emissions - Enclosure Port
      2. 7.7.2 Conducted Emissions - DC Power Input/Output Ports
      3. 7.7.3 Conducted Emissions - AC Mains Power Input/Output Ports
      4. 7.7.4 Harmonic Current Emissions - AC Mains Power Input Port
      5. 7.7.5 Voltage Fluctuations and Flicker - AC Mains Power Input Port
      6. 7.7.6 Conducted Emissions - Wired Network Ports
    8. 7.8 Immunity Requirements
      1. 7.8.1 RF Electromagnetic Field (80 MHz to 6000 MHz) - Enclosure Port
      2. 7.8.2 Electrostatic Discharge - Enclosure
      3. 7.8.3 Fast Transients - Common Mode
      4. 7.8.4 RF - Common Mode
      5. 7.8.5 Transients and Surges in the Vehicular Environment
      6. 7.8.6 Voltage Dips and Interruptions
      7. 7.8.7 Surges
  10. IEC 62368-1
    1. 8.1 Safety Requirements
  11. EN 62311
    1. 9.1 Requirements and Limits of EN 62311
  12. 10References
  13. 11Revision History

Transmitter Unwanted Emissions in the Spurious Domain

Transmitter unwanted emissions in the spurious domain are defined as emissions outside the allocated band and outside the out-of-band domain as shown in Table 5-3, when the equipment is in Transmit mode.

The limits apply to all types of FHSS equipment. The limits for unwanted emissions in the spurious domain are shown in Table 5-13.

In case of equipment with antenna connectors, these limits apply to emissions at the antenna port (conducted). For emissions radiated by the cabinet or emissions radiated by integral antenna equipment (without antenna connectors), these limits are e.r.p. for emissions up to 1 GHz and e.i.r.p. for emissions above 1 GHz.

Table 5-13 Limits on Transmitter Unwanted Emissions in Spurious domain
Frequency Range (Spurious Domain)Limits (Maximum power level)Bandwidth
30 MHz to 47 MHz-36 dBm100 kHz
47 MHz to 74 MHz-54 dBm100 kHz
74 MHz to 87.5 MHz36 dBm100 kHz
87.5 MHz to 118 MHz-54 dBm100 kHz
118 MHz to 174 MHz-36 dBm100 kHz
174 MHz to 230 MHz-54 dBm100 kHz
230 MHz to 470 MHz-36 dBm100 kHz
470 MHz to 694 MHz-54 dBm100 kHz
694 MHz to 1 GHz-36 dBm100 kHz
1 GHz to 12.75 GHz-30 dBm1 MHz