SWRU368C May 2018 – January 2021 CC3100 , CC3100MOD , CC3200 , CC3200MOD
Run your application and make sure the logs are being recorded and saved. The log can be taken at any period of time as long as there is output on the console. The console output should be non-readable.