SWRU368C May 2018 – January 2021 CC3100 , CC3100MOD , CC3200 , CC3200MOD
The SimpleLink™ Wi-Fi® CC3100 and CC3200 are the next generation in embedded Wi-Fi. The CC3100 Internet-on-a-chip™ can add Wi-Fi and internet to any microcontroller (MCU), such as TI's ultra-low power MSP430™. The CC3200 is a programmable Wi-Fi MCU that enables true, integrated Internet-of-things (IoT) development. The Wi-Fi network processor subsystem in both SimpleLink Wi-Fi devices integrates all protocols for Wi-Fi and Internet, greatly minimizing MCU software requirements. With built-in security protocols, SimpleLink Wi-Fi provides a simple yet robust security experience.