SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
IntVTableBaseSet( <address_of_vector_table> )IntMasterEnable()SPIConfigSetExpClk(GSPI_BASE,PRCMPeripheralClockGet(PRCM_GSPI),
SPI_IF_BIT_RATE, SPI_MODE_SLAVE, SPI_SUB_MODE_0,
(SPI_HW_CTRL_CS |
SPI_4PIN_MODE |
SPI_TURBO_OFF |
SPI_CS_ACTIVEHIGH |
SPI_WL_8))
SPIIntRegister(GSPI_BASE, <SlaveIntHandler> )SPIIntEnable(GSPI_BASE,SPI_INT_RX_FULL|SPI_INT_TX_EMPTY)SPIEnable(GSPI_BASE)