SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The APIs discussed in the preceding sections were tested using the cards types listed in Table 11-1:
| Vendor | Size | Capacity Class | Block Read/Write | Comments |
|---|---|---|---|---|
| Transcend | 2GB | SDSC | Passed | |
| Transcend | 16GB | SDHC | Passed | |
| Strontium | 2GB | SDSC | Passed | |
| SanDisk | 2GB | SDSC | Passed | This card requires some additional delay after the card select command is sent to the card, and before sending a read or write command; otherwise, the command will never complete. |
| SanDisk | 64GB | SDXC | Passed | This card requires some additional delay after the card select command is sent to the card, and before sending a read or write command; otherwise, the command will never complete. |
| Kingston | 16GB | SDHC | Failed. Did not respond to block read/write commands. | This card requires a special software sequence to work properly. The initialization sequence is different from other cards. |
Table 11-2 lists examples of throughput data using the CPU. These values were measured with 1-MB and 10-MB block read or write on a Class-4 Transcend 16-GB SDHC card:
| Vendor and Type | Operation | Card Freq | 80-MHz Cycles | Data (Bytes) | Baud (Bps) | Throughput (Mbps) |
|---|---|---|---|---|---|---|
| Class 4 Transcend | Read | 24 | 67959516 | 1048576 | 1234354 | 9.4 |
| Read | 24 | 680884716 | 10485760 | 1232016 | 9.4 | |
| Write | 12 | 236784547 | 1048576 | 354272 | 2.70 | |
| Write | 12 | 2442413554 | 10485760 | 343456 | 2.62 | |
| Write | 24 | 2151815366 | 10485760 | 389839 | 2.97 | |
| Write | 24 | 2152352658 | 10485760 | 389741 | 2.97 |