TIDUF28 November 2023
Table 4-3 shows the key test equipment used to validate the performance of the TIDA-010255 3-phase GaN-inverter.
DESCRIPTION | PART NUMBER |
---|---|
Reference design | TIDA-010255 rev E2 |
MCU | TMDSCNCD28379D - F28379D development kit for C2000™ MCU controlCARD™ |
AC induction motor | Pro-Lift 4 kW AC induction motor, 400 V, 690 V, 1440
rpm, model: 3A112SM4 - 00410 |
High Voltage Permanent Magnet Synchronous Motor | ESTUN, Anaheim Automation EMJ-04APA22 |
Adjustable power supply for DC-link (320-VDC) | TDK-Lamda GENH600-1.3 |
Oscilloscope | Tektronix MDO4104B-3 |
Probes | Tektronix TPP1000 |
Power Analyzer | Tektronix PA4000 |
Current probe | Tektronix TCP0030 |
Thermal camera | Fluke TI40 |