F28379D development kit for C2000™
Delfino MCU controlCARD™TMDSCNCD28379D is an HSEC180 controlCARD based evaluation and development tool for the F2837xD,
F2837xS, and F2807x series in the TI MCU.
controlCARDs are ideal to use for initial
evaluation and system prototyping. controlCARDs
are complete board-level modules that utilize one
of two standard form factors (100-pin DIMM or
180-pin HSEC ) to provide a low-profile
single-board controller solution. For first
evaluation controlCARDs are typically purchased
bundled with a
baseboard or bundled in an application
kit.
Software
MotorControl software development kit (SDK) for C2000™MotorControl SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure,
tools, and documentation designed to minimize
C2000 real-time controller based motor control
system development time targeted for various
three-phase motor control applications. The
software includes firmware that runs on C2000
motor control evaluation modules (EVMs) and TI
reference designs which are targeted for
industrial drives, robotics, appliances, and
automotive applications. MotorControl SDK provides
all the needed resources at every stage of
development and evaluation for high performance
motor control applications.