DLPS284 December 2025 DLP3940S-Q1
ADVANCE INFORMATION
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| LVCMOS | ||||||
| LPSDR | ||||||
| tr | Rise slew rate (2) | (20% to 80%) × VDD(6) | 0.25 | V/ns | ||
| tf | Fall slew rate (2) | (80% to 20%) × VDD(6) | 0.25 | V/ns | ||
| tr | Rise slew rate (1) | (30% to 80%) × VDD(6) | 1 | 3 | V/ns | |
| tf | Fall slew rate (1) | (70% to 20%) × VDD(6) | 1 | 3 | V/ns | |
| tW(H) | Pulse duration LS_CLK high | 50% to 50% reference points(5) | 4.2 | ns | ||
| tW(L) | Pulse duration LS_CLK low | 50% to 50% reference points(5) | 4.2 | ns | ||
| tsu | Setup time | LS_WDATA valid before LS_CLK(5) | 1.5 | ns | ||
| th | Hold time | LS_WDATA valid after LS_CLK(5) | 1.5 | ns | ||
| SubLVDS | ||||||
| tr | Rise slew rate | 20% to 80% reference points(7) | 0.7 | 1 | V/ns | |
| tf | Fall slew rate | 80% to 20% reference points(7) | 0.7 | 1 | V/ns | |
| tW(H) | Pulse duration DCLK high | 50% to 50% reference points(8) | 0.7 | ns | ||
| tW(L) | Pulse duration DCLK low | 50% to 50% reference points(8) | 0.7 | ns | ||
| tWINDOW | Window time (1)(3) | Setup time + Hold time(5) | 0.25 | ns | ||
| tsu | Setup time | HS_DATA valid before HS_CLK(8) | 0.17 | ns | ||
| th | Hold time | HS_DATA valid after HS_CLK(8) | 0.17 | ns | ||
| tPOWER | Power-up receiver(4) | 200 | ns | |||