The amount of optical overfill on the critical area of the window aperture cannot be measured directly. For systems with uniform illumination on the array the amount is determined using the total measured incident optical power on the DMD, and the ratio of the total optical power on the DMD that is on the defined critical area. The optical model is used to determine the percent of optical power on the window aperture critical area and estimate the size of the area.
- QAP-ILL = [QINCIDENT × OPAP_ILL_RATIO] ÷ AAP_ILL (W/cm2)
where:
- QAP-ILL = window aperture illumination overfill (W/cm2)
- QINCIDENT = total incident optical power on the DMD (Watts) (measured)
- OPAP_ILL_RATIO = ratio of the optical power on the critical area of the window aperture to the total optical power on the DMD (optical model)
- AAP-ILL = size of the window aperture critical area (cm2) (data sheet)
- OPCA_RATIO = percent of the window aperture critical area with incident optical power (%) (optical model)
Sample calculation:
Figure 6-3 Window Aperture Overfill Example
See the above figure for the length of the critical aperture.
Equation 12. QINCIDENT = 12.1 W (measured)
Equation 13. OPAP_ILL_RATIO = 0.312% (optical model)
Equation 14. OVCA_RATIO = 25% (optical model)
Equation 15. Length of the window aperture for critical area = 0.9802 cm (data sheet)
Equation 16. Width of critical area = 0.050 cm (data sheet)
Equation 17. AAP-ILL = 0.9802 cm × 0.050 cm = 0.04901
cm2
Equation 18. QAP-ILL = (12.1 W × 0.00312) ÷ (0.04901
cm2 × 0.25) = 3.08 W/cm2 (W/cm2)