DLPS284 December 2025 DLP3940S-Q1
ADVANCE INFORMATION
The DLP3940S-Q1 digital micromirror device (DMD) is a 0.39-inch diagonal spatial light modulator which consists of an array of highly reflective aluminum micromirrors. The DMD is an electrical input, optical output micro-optical-electrical-mechanical system (MOEMS). The fast switching speed of the DMD micromirrors, combined with advanced DLP image processing algorithms, enables each micromirror to display one distinct pixel on the screen during every frame, resulting in a full 1920 × 1080 pixel image being displayed. The electrical interface is low voltage differential signaling (LVDS). The DMD consists of a two-dimensional array of 1-bit CMOS memory cells. The array is organized in a grid of M memory cell columns by N memory cell rows. Refer to Section 6.2. The deflection of the micromirrors (positive or negative) is individually controlled by changing the address voltage of underlying CMOS addressing circuitry and micromirror reset signals (MBRST).
The DLP 0.39” 1080p FHD chipset is comprised of the DLP3940S-Q1 DMD, DLPC231S-Q1 display controller, and the TPS99002S-Q1 PMIC and the LED driver. To ensure reliable operation, the DLP3940S-Q1 DMD must always be used with the DLP display controller and the PMIC specified in the chipset.