DLPS284 December   2025 DLP3940S-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Storage Conditions
    3. 5.3  ESD Ratings
    4. 5.4  Recommended Operating Conditions
    5.     11
    6. 5.5  Thermal Information
    7. 5.6  Electrical Characteristics
    8. 5.7  Switching Characteristics
    9. 5.8  Timing Requirements
    10.     16
    11. 5.9  System Mounting Interface Loads
    12.     18
    13. 5.10 Micromirror Array Physical Characteristics
    14.     20
    15. 5.11 Micromirror Array Optical Characteristics
    16. 5.12 Window Characteristics
    17. 5.13 Chipset Component Usage Specification
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 SubLVDS Data Interface
      2. 6.3.2 Low Speed Interface for Control
      3. 6.3.3 Power Interface
      4. 6.3.4 Timing
    4. 6.4 Device Functional Modes
    5. 6.5 Optical Interface and System Image Quality Considerations
      1. 6.5.1 Numerical Aperture and Stray Light Control
      2. 6.5.2 Pupil Match
      3. 6.5.3 Illumination Overfill
    6. 6.6 Micromirror Array Temperature Calculation
      1. 6.6.1 Monitoring Array Temperature Using the Temperature Sense Diode
    7. 6.7 Micromirror Power Density Calculation
    8. 6.8 Window Aperture Illumination Overfill Calculation
    9. 6.9 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 6.9.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Application Overview
      2. 7.2.2 Input Image Resolution
      3. 7.2.3 Reference Design
      4. 7.2.4 Application Mission Profile Consideration
      5. 7.2.5 Design Requirements
      6. 7.2.6 Detailed Design Procedure
    3. 7.3 Temperature Sensing
      1. 7.3.1 Temperature Sensing Diode
        1. 7.3.1.1 Temperature Sense Diode Theory
  9. 8 Power Supply Recommendations
    1. 8.1 DMD Power Supply Power-Up Procedure
    2. 8.2 DMD Power Supply Power-Down Procedure
    3. 8.3 DMD Power Supply Sequencing Requirements
  10. 9 Layout
    1. 9.1 Layout Guidelines
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Device Support
      1. 10.2.1 Device Nomenclature
      2. 10.2.2 Device Markings
    3. 10.3 Documentation Support
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, and performance, and shorten the device's lifetime.
MINMAXUNIT
SUPPLY VOLTAGE
VDD Supply voltage for LVCMOS core logic and low speed interface (LSIF)(1) -0.5 2.3 V
VDDI Supply voltage for SubLVDS receivers(1) -0.5 2.3 V
VOFFSET Supply voltage for HVCMOS and micromirror electrode(1)(2) -0.5 11 V
VBIAS Supply voltage for micromirror electrode(1) -0.5 19 V
VRESET Supply voltage for micromirror electrode(1) -15 0.5 V
| VDDI - VDD | Supply voltage delta, absolute value(3) 0.3 V
| VBIAS - VOFFSET | Supply voltage delta, absolute value(4) 11 V
| VBIAS - VRESET | Supply voltage delta, absolute value(5) 34 V
INPUT VOLTAGE
Input voltage for other inputs -- LSIF and LVCMOS -0.5 VDD + 0.5 V
Input voltage for other inputs -- SubLVDS(1)(6) -0.5 VDDI + 0.5 V
SUBLVDS INTERFACE
| VID | SubLVDS input differential voltage (absolute value)(6) 810 mV
IID SubLVDS input differential current 10 mA
CLOCK FREQUENCY
ƒclock Clock frequency for low speed interface LS_CLK 100 130 MHz
TEMPERATURE DIODE
ITEMP_DIODE Max current source into temperature diode 120 µA
ENVIRONMENTAL(8)
TARRAY Temperature, operating(7) -40 105 °C
TARRAY Temperature, non-operating(7) -40 125 °C
All voltage values are concerning the ground terminals (VSS). The following required power supplies must be connected for proper DMD operation: VDD, VDDI, VOFFSET, VBIAS, and VRESET. All VSS connections are also required.
VOFFSET supply transients must fall within specified voltages.
Exceeding the recommended allowable absolute voltage difference between VDDI and VDD may result in excessive current draw and permanent damage to the device.
Exceeding the recommended allowable absolute voltage difference between VBIAS and VOFFSET may result in excessive current draw and permanent damage to the device.
Exceeding the recommended allowable absolute voltage difference between VBIAS and VRESET may result in excessive current draw and permanent damage to the device.
This maximum input voltage rating applies when each input of a differential pair is at the same voltage potential. Sub-LVDS differential inputs must not exceed the specified limit or damage to the internal termination resistors may result.
The array temperature cannot be measured directly and must be computed analytically from the temperature measured at test point 1 (TP1), as shown in Figure 6-5 using the Micromirror Array Temperature Calculation.
Refer to the Reliability Lifetime Estimates for RDP DMDs in Automotive Applications Application Report (DLPA146) for reliability data for the digital micromirror device (DMD) when operated at high temperature.