DLPU040C October 2016 – July 2024
The Script Commands Window, Figure 4-21, contains a series of Command Tabs with command options for building script commands. A script is built by adding commands to execute the desired sequence of operations on the DMD. To view and select the options associated with a command, click on the corresponding command tab. Once you’ve selected the commands and options, click the Add button to add the command options to the script.
Figure 3-21 Script Commands Window