DLPU040C October 2016 – July 2024
Two DLPA200 reset drivers provide the high voltage power and reset driver functions for the DMD. One DLPA200 is required for the DLP650LNIR, DLP7000, or DLP7000UV DMDs, and two for the DLP9500 or DLP9500UV DMDs. J11 is used to enable/disable the second DLPA200.
For more information on the DLPA200, refer to the DLPA200 Digital Micromirror Device Driver data sheet.