DLPU057A March 2018 – April 2022 DLP3030-Q1
This section has some examples of SPI transmissions for some commands to help the reader understand the protocol. The following color codes are used to identify the byte type being transmitted.
| A5 | Start Character |
| 5A | Escape Character (background changes depending on byte type) |
| byte | Escaped Data (background changes depending on byte type) |
| Command | |
| Length | |
| Data | |
| Checksum | |
| Response | |
| Dummy Bytes |