DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to read the ASIC Flash Data.
| Byte | Description |
| 1 | Response Byte (01h) |
| 2 | Length (Requested number of bytes provided as input) |
| 3 to (Requested number of bytes + 2) | ASIC Flash Data |
| Requested number of bytes + 3 | Checksum (Sum of bytes 1 to Requested number of bytes + 2) |