DLPU057A March 2018 – April 2022 DLP3030-Q1
This command is used to set the Current Limit PWM Level. This command can be used only in calibration mode (see Section 3.34 to enable calibration mode).
| Byte | Description |
| 1 | Command Byte (D0h) |
| 2 | Length (02h) |
| 3 | Current Limit PWM (lsb) |
| 4 | Current Limit PWM (msb) |
| 5 | Checksum (Sum of bytes 1 to 4) |