DLPU091A
November 2019 – December 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.2.1
Driver Board
1.2.1.1
Driver Board - Illumination Driver
1.2.2
EVM Cables
1.3
Specifications
1.3.1
Electrical Specifications
1.3.2
Component Temperature Ratings
1.3.3
Input Video Specifications
1.3.4
SPI and I2C Timing
1.4
Device Information
2
Hardware
2.1
Quick Start
2.1.1
Kit Assembly Instructions
2.1.2
Powering-Up EVM
2.2
Optical Engine Specification
3
Software
3.1
Software Installation
3.2
Changing Product Option to HUD Mode
3.3
Connecting EVM to the DLPC230-Q1 Control Program
3.4
Steps to Reprogram the Onboard Flash Memory
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Compliance Information
5.1
REACH Compliance
6
Additional Information
6.1
Trademarks
37
7
Revision History
Features
Optical EVM module with projection optics for DLP4620S-Q1 DMD with the DLPC231S-Q1 DMD controller
600MHz SubLVDS DMD interface for low power and emission
DMDs have a 0.46in diagonal micromirror array
7.6μm micromirror pitch
±12° micromirror tilt angle
Bottom illumination enables high efficiency and smaller engine size
Video input interface
Single openLDI (FPD-Link I) port up to 110MHz
24-bit RGB parallel interface up to 110MHz
Video resolutions up to 1358 × 566 at 60Hz
Configurable SPI (10MHz)