DLPU091A November   2019  – December 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
      1. 1.2.1 Driver Board
        1. 1.2.1.1 Driver Board - Illumination Driver
      2. 1.2.2 EVM Cables
    3. 1.3 Specifications
      1. 1.3.1 Electrical Specifications
      2. 1.3.2 Component Temperature Ratings
      3. 1.3.3 Input Video Specifications
      4. 1.3.4 SPI and I2C Timing
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start
      1. 2.1.1 Kit Assembly Instructions
      2. 2.1.2 Powering-Up EVM
    2. 2.2 Optical Engine Specification
  9. 3Software
    1. 3.1 Software Installation
    2. 3.2 Changing Product Option to HUD Mode
    3. 3.3 Connecting EVM to the DLPC230-Q1 Control Program
    4. 3.4 Steps to Reprogram the Onboard Flash Memory
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Compliance Information
    1. 5.1 REACH Compliance
  12. 6Additional Information
    1. 6.1 Trademarks
    2.     37
  13. 7Revision History

Electrical Specifications

Table 1-5 Electrical Specifications
PARAMETER MIN NOM MAX UNIT
Input
Voltage 8 12 18 V
Power(1) 12 40 W
LED Pre-Regulator Output
Voltage 6.5 or 8(2) V
Illumination driver output load
Voltage
(per LED color output)
7.5 V
Current
(per LED color output)
6 A
Conditions for nominal power: white balanced LED current up to 6A, LED forward voltage = 3.5V, display duty cycle = 90/10.
Pre-regulator output voltage is set by the jumper position of header H1. Place A jumper across pins 1 and 2 for 6.5V operation.