DLPU091A November 2019 – December 2025
The DLP4620SPGUQ1EVM includes an optical projection system that can be used for head-up display (HUD) applications. The optical specifications are listed in Table 2-1.
Figure 2-3 DLP4620SPGUQ1EVM Optical Module| PARAMETER | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|
| Luminous flux output | 100 lm | lm | ||
| Throw ratio | 1.68 | |||
| Throw distance | 127 | mm | ||
| Image width | 75.438 | mm | ||
| f/# | 2.4 | |||
| MTF | 35% | |||
| Optical image offset | 100% | |||
| Light uniformity | 90% | |||
| FOFO contrast | 1800:1 |
| Color | Manufacturer | Part Number |
|---|---|---|
| Red | Osram | Q8WP LE A |
| Green | Osram | Q8WP LE CG |
| Blue | Osram | Q8WP LE B |
![]() |
| High-powered LEDs. Always consider and implement the use of effective light filtering and darkening protective eyewear. Be fully aware of surrounding laboratory-type setups when viewing intense light sources that can be required to minimize or eliminate such risks to avoid accidents related to temporary blindness. |