DLPU091A November 2019 – December 2025 DLP5530-Q1 , DLP5530S-Q1 , DLPC230-Q1 , DLPC231-Q1 , TPS99000-Q1
The PCB materials and most of the PCB components are rated to operate between –40°C to 105°C, including the DLP4620S-Q1, the DLPC231S-Q1, and the TPS99000S-Q1.
Some components on board, such as switches, connectors, and indicator LEDs, do not meet this temperature rating.
The DLP4620SPGUQ1EVM is not a production design and is intended for evaluation only.