DLPU100A May 2020 – April 2024 DLP3021-Q1
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NUMBER | POWER | TYPE | |
HOST CLK | H3 | 3.3V | I | SPI port (Slave) clock |
HOST MOSI | H1 | 3.3V | I | SPI port (Slave) data input |
HOST MISO | J1 | 3.3V | O | SPI port (Slave) data output |
HOST CS | M1 | 3.3V | I | SPI port (Slave) chip select |
HOST IRQ | N1 | 3.3V | O | Host interrupt |
Temp SDA(1) | L2 | 3.3V | B | I2C Port
(Controller)
data An external pullup is required. Typical use of this I2C port is communication with a temperature sensing device. |
Temp SCL(1) | K3 | 3.3V | O | I2C Port
(Controller)
clock An external pullup is required. Typical use of this I2C port is communication with a temperature sensing device. |
Flash DQ0 | C10, F12 | 1.8V | B | SPI port
(Controller)
Control interface to flash device, transmit and receive data. |
Flash DQ1 | C11, E11 | 1.8V | B | SPI port
(Controller)
Control interface to flash device, transmit and receive data. |
Flash DQ2 | B11 | 1.8V | B | SPI port
(Controller)
Control interface to flash device, transmit and receive data. |
Flash DQ3 | A12 | 1.8V | B | SPI port
(Controller)
Control interface to flash device, transmit and receive data. |
Flash DQ4 | B12 | 1.8 V | B | SPI port
(Controller)
Control interface to flash device, transmit and receive data. |
Flash DQ5 | A10 | 1.8V | B | SPI port
(Controller)
Control interface to flash device, transmit and receive data. |
Flash DQ6 | A9 | 1.8V | B | SPI port
(Controller)
Control interface to flash device, transmit and receive data. |
Flash DQ7 | D11 | 1.8V | B | SPI port
(Controller)
Control interface to flash device, transmit and receive data. |
Flash CS | C12, D13 | 1.8V | O | SPI port
(Controller)
Control interface to flash device, transmit and receive data. An external pullup resistor (≤10 kΩ) is required. |
Flash DQS | H11 | 1.8V | I | Flash data strobe |
Flash Clk | B9, A7 | 1.8V | O | Flash clock |