DLPU100A May 2020 – April 2024 DLP3021-Q1
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NUMBER | POWER | TYPE | |
TSTPT_0 | B1 | 3.3V | O | Reserved for test outputs. These I/O should be left open or unconnected for normal operation in final product design. |
TSTPT_1 | B2 | 3.3V | O | |
TSTPT_2 | C1 | 3.3V | O | |
TSTPT_3 | C2 | 3.3V | O | |
TSTPT_4 | D1 | 3.3V | O | |
TSTPT_5 | D3 | 3.3V | O | |
TSTPT_6 | E1 | 3.3V | O | |
TSTPT_7 | E2 | 3.3V | O | |
Osc Input | G2 | 3.3V | I | Reference clock input |
Brownout Detect | F2 | 1.8V | I (HSTL) | Brownout Detect |
DMD Discharge En | M5 | 3.3V | O | DMD Discharge enable |
Clock Loopback | J11, J13 | Reserved |