DLPU100A May 2020 – April 2024 DLP3021-Q1
The Video Control register is used to set up which video configuration is used and how to transition between the two video configurations.
LOOP CONFIGURATIONS (BIT 4) | TOGGLE CONFIGURATIONS (BIT 5) | CONFIGURATION POINTER (BIT 3) | RESULT |
---|---|---|---|
VIDEO CONTROL REGISTER | |||
0 | 0 | 0 | Play config 1 once |
0 | 0 | 1 | Play config 2 once |
0 | 1 | 0 | Play (config 1, then config 2) once |
0 | 1 | 1 | Play (config 2, then config 1) once |
1 | 0 | 0 | Repeat config 1 continuously |
1 | 0 | 1 | Repeat config 2 continuously |
1 | 1 | 0 | Repeat (config 1, then config 2) continuously |
1 | 1 | 1 | Repeat (config 2, then config 1) continuously |
If “Loop configurations” = 0, the end action is determined by “Auto-stop” (bit 2). The Auto-stop bit allows you to either fully turn off the video (1), or freeze on the last image in the video (0). If “Loop configurations” = 1, there is no end action because the video or videos will loop until stopped by command.