DLPU100A May 2020 – April 2024 DLP3021-Q1
Description | MIN | MAX | UNIT | |
---|---|---|---|---|
fclock | Clock frequency, HOST CLK (50% reference points) |
5 | MHz | |
tsu | Setup time – HOST MOSI valid before HOST CLK capture edge (50% reference points) |
0 | ns | |
th | Hold time – HOST MOSI valid before HOST CLK capture edge (50% reference points) |
20 | ns | |
tout | Clock to data out – HOST MISO from HOST CLK transition edge (50% reference points) |
40 | 60 | ns |