DLPU101E December 2020 – October 2025
The I2C_1 connector J14 pins are shown in Table 4-5 (see note). Two matching four-pin, 1.25mm connector part numbers are:
The corresponding terminal (crimp) part numbers are:
| Description | Pin | Supply Range |
|---|---|---|
| I2C SCL | 1 | 3.3V |
| I2C SDA | 2 | 3.3V |
| 3.3V supply | 3 | 3.3V |
| Ground | 4 | 0V |