DLPU101E December 2020 – October 2025
The JTAG Boundary connector J10 on the DLP LightCrafter Single DLPC900 EVM pins are listed in Table 4-7. Two matching six-pin, 1.25mm connector part numbers are:
The corresponding terminal (crimp) part numbers are:
| Description | Pin | Supply Range |
|---|---|---|
| TRSTZ | 1 | 3.3V |
| TDI | 2 | 3.3V |
| TMS1 | 3 | 3.3V |
| TDO1 | 4 | 3.3V |
| TCK | 5 | 3.3V |
| Ground | 6 | Ground |