DLPU103B october 2020 – may 2023 DLP230NP
The optical engine in the EVM is developed by Young Optics and is production ready. The light engine consists of the following components:
For more information on the LEDs used in this optical engine (KR CSLNM1.23_EN, KP CSLNM1.F1_EN, and KB CSLNM1.14_EN) contact OSRAM using the provided mailing list: dlp-pico-osram@list.ti.com.
| Parameter | MIN | TYP | MAX | Unit |
|---|---|---|---|---|
| Brightness at Red 2-A, Green 2-A, Blue 2-A LED Current (Wx = 0.29, Wy-0.33) | 100 | Lm | ||
| Red / Green / Blue LED Current | 2 | A | ||
| Brightness Uniformity (JBMA specification) | 85% | |||
| Throw Ratio (at a 70" screen) | 1.2 | |||
| Offset | 100% | |||
| Focus Range (Optimized at 70") | 30 | 120 | inch | |
| Image Diagonal Size | 30 | 120 | inch |
Figure 5-1 Optical
Engine