DLPU124 june 2023
The JTAG Boundary connector J17 pins on the DLPLCRC910EVM pins are listed in Table 6-9. Two matching fourteen position connector part numbers are:
The corresponding terminal (crimp) part numbers are:
| Description | Pin | Supply Range |
|---|---|---|
| NC | 1 | N/A |
| Supply Voltage | 2 | 3.3 V |
| Ground | 3 | 0 V |
| JTAG_TMS | 4 | 3.3 V |
| Ground | 5 | 0 V |
| JTAG_TCK | 6 | 3.3 V |
| Ground | 7 | 0 V |
| PROGRAMMER_TDO | 8 | 3.3 V |
| Ground | 9 | 0 V |
| PROGRAMMER_TDO | 10 | 3.3 V |
| Ground | 11 | 0 V |
| NC | 12 | N/A |
| NC | 13 | N/A |
| NC | 14 | N/A |