DLPU124 june 2023
| ADDRESS | BITS | DESCRIPTION | TYPE | DEFAULT |
|---|---|---|---|---|
| 0x0038 | 9:0 | load_interval - sets the load
trigger interval for the pattern loader in µs. When a pattern is
displayed in the test pattern generator data is refreshed at the
trigger interval. 400 µs (default) 50 µs recommended minimum - for max run speed please see APPS_LOADER_CTRL Definition free run. |
R/W | 400 µs |