DLPU124 june 2023
The alternate power connector J14 pins on the DLPLCRC910EVM are shown in Alternate Power Connector Pins. Two matching connector part numbers are:
The corresponding terminal (crimp) part numbers are:
| Description | Pin | Supply Range |
|---|---|---|
| Ground | 1 | 0 V |
| Ground | 2 | 0 V |
| Ground | 3 | 0 V |
| Input Supply | 4 | 12-V DC –5%/+10% |
| Input Supply | 5 | 12-V DC –5%/+10% |
| Input Supply | 6 | 12-V DC –5%/+10% |