SBAA491A November 2021 – April 2022 PCM5120-Q1 , PCM6120-Q1 , TLV320ADC5120 , TLV320ADC6120
The DRE and DRC algorithms have a feature to prevent saturation of the PGA for bounded input signals. The input signal level is compressed to avoid clipping when channel gain (PGA gain) is greater than 0 dB. This feature can be enabled using the EN_AVOID_CLIP bit of DSP_CFG1 register (page = 0x00, address = 0x6C).
| BIT | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| 0 | EN_AVOID_CLIP | R/W | 0b | Anti clippler
when channel gain > 0 dB and either of DRE, DRC or AGC mode
enabled. 0d = Channel gain is maintained as per user programmed
value. 1d = Signal level is compressed to avoid clipping when channel gain > 0 dB and signal level crosses programmed threshold setting set in page-4. |
A typical example application for PGA anti-saturation feature occurs when some constant analog programmable gain (C0 dB) is configured along with DRE or DRC. Increasing the input signal level beyond a certain level (-C0 dB) causes the output of the PGA to saturate which is detrimental to the performance of the analog circuitry. With PGA anti-saturation feature enabled, the PGA output does not saturate even if input signal level increases beyond – C0 dB level because the PGA gain is reduced and the residual gain is applied on the digital side. The overall channel gain remains unchanged.