SBAA494B April   2022  – October 2026 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Processing Blocks of TLV320ADCx120 and PCMx120-Q1
    1. 2.1 Decimation Filter Response
      1. 2.1.1 Supported Sample Rates
    2. 2.2 AGC, DRE, or DRC
      1. 2.2.1 Supported Sample Rates
      2. 2.2.2 Channel Assignment
    3. 2.3 Channel Summer, Digital Mixer, and Bi-quads
  6. 3Processing Blocks Supported for Different Sample Rates
    1. 3.1 8kHz Sample Rate
    2. 3.2 16kHz-48kHz Sample Rate
    3. 3.3 96kHz Sample Rate
    4. 3.4 192kHz Sample Rate
    5. 3.5 384kHz Sample Rate
    6. 3.6 768kHz Sample Rate
  7. 4Example Configurations
  8. 5Related Documentation
  9. 6Revision History

8kHz Sample Rate

Only the linear phase (default) decimation filter response is supported for the 8kHz sample rate. Supported processing blocks include bi-quads, digital mixer, and channel summer. The AGC, DRE, or DRC processing block is not supported for the 8kHz sample rate. Bi-quads, channel summers, and digital mixer blocks are supported on the respective input channels (Table 2-7).

Figure 3-1 shows the analog-channel and digital-channel combinations that can be supported for an 8kHz sample rate. For example, it can be seen that with two analog channels (third column), up to two digital channels can be supported, whereas with one analog channel also, up to 2 digital channels can be supported. The cell entry indicates the number of bi-quads available for that channel combination. For example, with the combination of two analog and two digital microphones and three bi-quads per channel can be supported.

 Supported Channel Combinations for 8kHz to 48kHz Sample RatesFigure 3-1 Supported Channel Combinations for 8kHz to 48kHz Sample Rates