SBAA583 july   2023 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1 , PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 AC Coupled Systems
    2. 1.2 DC Coupled System
  5. 2AC Coupling Schemes
    1. 2.1 Equivalent Circuit
    2. 2.2 Input Pin Waveforms with AC Coupling
    3. 2.3 Selection of Coupling Capacitor
    4. 2.4 Quick Charge Circuit
    5. 2.5 Selection of Capacitor Type
    6. 2.6 Single-Ended and Differential Mode
    7. 2.7 S.N.R in AC Coupled Circuits
  6. 3DC Coupled Scheme
    1. 3.1 Biasing the Pins
    2. 3.2 Electrical Characteristics
    3. 3.3 Application Circuits
      1. 3.3.1 S.N.R in DC Coupled Circuits
  7. 4Application Examples
    1. 4.1  Electret Condenser Microphone: Single Ended DC- Coupled Input
    2. 4.2  Electret Condenser Microphone: Single Ended AC Coupled Input
    3. 4.3  Selection of a Microphone
    4. 4.4  Condenser Microphone: Differential DC-Coupled Input
    5. 4.5  Condenser Microphone: Differential AC-Coupled Input
    6. 4.6  MEMS Microphone: Differential AC Coupled Input
    7. 4.7  Circuit With No Offset and Response Down to DC
    8. 4.8  Improving SNR by Summing the Output of 2 ADC Channels
    9. 4.9  Measure a High Voltage Waveform (+-50 V)
    10. 4.10 I2C Listing
  8. 5Summary
  9. 6References

Introduction

The TLV320ADCX12O/PCMX120-Q1 family supports DC coupling as well as AC coupling for analog inputs. The TLV320ADCX12O/PCMX120-Q1 device consists of two pairs of analog input pins (INxP and INxM) that can be configured as differential inputs or single-ended inputs for the recording channel. Typically, voice or audio signal inputs are capacitive coupled (AC coupled) to the device; however, the device also supports an option for DC-coupled inputs.