SBAA583 july 2023 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1 , PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
Since Vref/2 in Figure 2-2 is a DC voltage with low impedance for AC purposes, Vref/2 is considered GND as shown in Figure 2-5.
The coupling capacitor C and Zin form a high pass filter. This filter blocks DC and very low frequencies from reaching the input pin. For audio frequencies the capacitor acts as a short circuit. The cutoff frequency is calculated as follows:
To pass audio frequencies audible to humans, choose Fmin = 20 Hz
Having a smaller capacitor is possible, if input impedance is higher or Fmin is set higher.
| Fmin | Zin | C |
|---|---|---|
| 20 | 2500 | 3.3 u |
| 100 | 20000 | 0.1 u |