SBAA666 February   2025 AMC0106M05 , AMC0106M25

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Design Challenges
  6. 3Design Approach
    1. 3.1 AMC0106Mxx Functionally Isolated Modulators
    2. 3.2 Circuit Design and Layout
    3. 3.3 Sinc3 Filter Design
  7. 4Test and Validation
    1. 4.1 Test Setup
    2. 4.2 Digital Interface
    3. 4.3 DC Accuracy, Noise, and Effective Number of Bits
    4. 4.4 PWM Rejection
      1. 4.4.1 DC Phase Current Measurement Over One PWM Cycle
      2. 4.4.2 AC Phase Current Measurement at 100kHz PWM
    5. 4.5 Bootstrap Supply Validation and AVDD Ripple Rejection Tests
      1. 4.5.1 LMG2100R044 Bootstrap Supply With Low Voltage-Ripple
      2. 4.5.2 Discrete Bootstrap Supply With High Voltage-Ripple
  8. 5Summary
  9. 6References

Introduction

High performance, three-phase inverters operated at 24V to 60V are gaining more traction in emerging industrial applications such as high-efficiency servo drives, and collaborative, surgery, and humanoid robots. Accurate and reliable phase current sensing is crucial in these applications to achieve smooth torque and precise position control. These applications are highly space constrained and the 3-phase inverters are often integrated into the motor. Therefore, a small design size with low profile and the ability to operate at high ambient temperatures up to 125°C are important. In-phase, shunt-based current sensing as shown in Figure 1-1 provides the highest resolution measurement of the motor current and is an industry standard design for high-performance motor drives. TI's newly released AMC0106Mxx functionally isolated modulators in a small, lead-less package enable such measurement in a much smaller design size than what has been achievable so far.

 48V, 3-Phase Inverter With
                    Shunt-Based, In-Phase Current Sensing Figure 1-1 48V, 3-Phase Inverter With Shunt-Based, In-Phase Current Sensing