SBAA666 February 2025 AMC0106M05 , AMC0106M25
Figure 4-2 shows the timing of the digital interface. The AMC0106M05 is clocked at 20MHz. A new data bit is output on the rising edge of clock. The typical delay between the rising edge of clock to the rising (or falling) edge of data is 22ns. For information on how to optimize the setup and hold timing with the microcontroller, refer to Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs.