SBAA682 April 2025 AFE7728D , AFE7768D , AFE7769D
Benefits of AFE7769D family in DAS and Repeater Systems: The AFE7769D offers many benefits in the DAS and repeater design. Besides the integrated CFR and DPD capability to offload processing logic from FPGA or ASIC to the integrated RF transceiver, the AFE7769D family also includes built-in DDC to DUC loop back mode to further eliminate the additional FPGA or ASIC based on the system requirement.