Regardless of the design for the DAS
or repeater system, the goals of the system are to achieve the following:
- Direct RF signal transfer and
redistribution that is transparent to the user. The user does not receive any
unwanted noise on top of the existing voice or data transfer. The base station
does not receive any unwanted noise on top of existing signal.
- Enhances signal strength and
signal coverage. The user does not experience any lack of coverage as they move
into any buildings. (1)
- Introduces zero latency to the RF
input to the RF output. Through the redistribution process, the user experiences
delay in voice or data transfer.
With the above design goals, the
system designers can look into the AFE77xxD family of integrated transceiver (1) with CFR and DPD built to fulfill requirements through the
following features:
- Support of multple RF operating
bands from both the 4G and 5G spectrums. For example, the AFE77xxD family of
devices can support 2T2R1FB operating in FDD RF bands (for instance, B1, B3, and
B7), while the other 2T2R1FB operating in TDD RF bands (N41, N77, and N79).
- Up to 4x RF PLLs to support
multiple operating RF bands. With flexible on-chip low IF NCO on both DDC and
DUC side, the device can support up to three RF bands.
- Integrated CFR and DPD block on
the RF transceiver. This offloads all digital logic resources from FPGA or
digital ASIC.
- Instantaneous bandwidth of 300MHz
support. The interface rate for RX DDC and TX DUC chains can support up to
368.64MSPS of interface rate, which translates to about 300MHz of maximum output
and input bandwidth out of the transceiver. The CFR and DPD rate can support the
linearization of the entire 300MHz of bandwidth.
- Up to 4x SerDes transmitter (STX)
and 4x SerDes receiver (SRX) with 32.5Gbps of SerDes rate. With integrated
JESD204C support, the RF transceiver can support high density data
transfer.
- Lineariztion of the power
amplifiers of up to 50dBm of PA rated output power. Designers can utilize one
PCB solution to support DAS, repeater, and macro remote radio applications.
- Direct DDC to DUC loopback mode
to further reduce digital latency in DAS and repeater applications.