SBAA715 August 2025 DLP471TP , DLP472NE , DLP472TE , DLP472TP , DLP473NE , DLP473TE , DLP650TE , DLP780TE
As consumer demand grows for larger, smarter, and more immersive viewing experiences, the question arises: How can we deliver larger screen sizes without increasing costs, complicating installations or most importantly, sacrificing performance? Laser TV’s, specifically ultra short throw (UST) projectors powered by TI DLP® technology are proving to be a compelling solution. This application brief highlights how laser TV’s deliver a combination of image quality, flexibility and ease of use in areas where flat panels often face limitations.
Laser TVs are becoming the go-to solution for consumers seeking exceptional visual performance without the drawbacks of traditional flat panels. A laser TV is an advanced projection system that uses laser light sources and an ultra short throw optical system to project large, high-resolution images from just inches away from a wall. Laser TVs bridge the gap between traditional projectors and flat-panel displays by offering a versatile solution that combines high-quality visuals with integrated speakers, smart TV platforms and aesthetically pleasing designs.
The flat panel market is currently moving in two directions. Premium flat panels are increasing performance capabilities with high-end technologies like OLED and QLED, while budget models using LCD or LED panels offer a lower-cost option, often at the expense of performance. The current trends of flat panels show the focus to be centered on higher resolutions like 4K and 8K. However, as screen sizes exceed 85 inches, flat panel costs increase exponentially, become difficult to install, and less portable. This can limit their appeal for at-home use, specifically for consumers looking for flexible and convenient entertainment solutions.
Meanwhile, laser TVs are gaining market traction quickly. With offerings under 30 pounds, display sizes over 100 inches,competitive pricing, smart interfaces and stunning performance, laser TVs are proving to be a compelling alternative to flat panels. Leading models utilizing DLP technology from brands such as Hisense, Samsung, LG, BenQ, Leica, XGIMI, Formovie and Optoma are setting new standards for performance and usability. This growing momentum is a result of the numerous advantages that give laser TVs an edge over flat panels.
Laser TVs offer a range of benefits that set them apart from flat panels, making them the ideal choice for a variety of modern display applications:
Figure 1 Example of Screen Glare on a
Typical Flat Panel Display
Figure 2 CIE Chromaticity Diagram
Highlighting REC 2020Laser TVs are strongly positioned to meet the needs of both consumer and commercial applications. Whether you're a consumer seeking large-format cinema experiences or a business looking for a mobile presentation solution, laser TVs offer this flexibility without any compromise. With their lightweight and compact design, laser TVs can be easily moved or stored when not in use, making them ideal for shared spaces, temporary setups or design-conscious households. With many Laser TVs designed to blend in with home aesthetics, there is no longer a need for large black rectangles to take over the wall when not in use.
The latest DLP technology products enable features that are essential to gamers, creating a new market for laser TV’s. The integration of TI's Single Springtip Torsional Pixel (SST) DMDs paired with advanced controller options in laser TVs supports higher refresh rates, lasting performance and lower input latency, meeting gamers' needs for fast-paced content.
Figure 3 Laser TV Display
ExampleLeveraging TI's DLP technology products like the DLP472TE SST DMD along with advanced controller options are pushing the boundaries of what laser TVs can do, with higher refresh rates, lower input latency, brighter outputs, improved contrast, and fast performance - key features driving the next generation of high-performance displays.
| DMD (4k UHD resolution) | Controller | System Brightness (max) (lm) | Array Diagonal (in) | Input Frame Rate (max) (Hz) |
|---|---|---|---|---|
| DLP471TP | DLPC6540 | 2,000 | 0.47 | 4K at 60Hz, 1080p at 240Hz |
| DLP472TP | DLPC8445 | 2,000 | 0.47 | 4K at 60Hz, 1080p at 240Hz |
| DLP472TE | DLPC7540 | 7,000 | 0.47 | 4K at 60Hz, 1080p at 240Hz |
| DLP473TE | DLPC8455 | 7,000 | 0.47 | 4K at 60Hz, 1080p at 240Hz |
| DLP650TE | DLPC7540 | 8,000 | 0.65 | 4K at 60Hz, 1080p at 240Hz |
| DLP780TE | DLPC4420 | 7,000 | 0.78 | 4K at 60Hz |