SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | OFFSET CORR EN1 | 0 | 0 | 0 | 0 | 0 |
| Bits 7-6 | Always write 0 |
| Bit 5 | OFFSET CORR EN1: Offset correction setting |
| This bit enables
the offset correction feature for all four channels after the
DIGITAL ENABLE bit is set to ‘1,’ correcting mid-code to 8191. In
addition, write the OFFSET CORR EN2 bit (register CFh, value 08h)
for proper operation of the offset correction feature. 0 = Offset correction disabled (default) 1 = Offset correction enabled |
|
| Bits 4-0 | Always write 0 |