SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LVDS SWING | 0 | 0 | |||||
| Bits 7-2 | LVDS SWING: LVDS swing programmability |
| These bits program
the LVDS swing only after the ENABLE LVDS SWING PROG bits are set to
11. 000000 = Default LVDS swing; ±350 mV with an external 100-Ω termination (default) 011011 = ±420-mV LVDS swing with an external 100-Ω termination 110010 = ±470-mV LVDS swing with an external 100-Ω termination 010100 = ±560-mV LVDS swing with an external 100-Ω termination 001111 = ±160-mV LVDS swing with an external 100-Ω termination |
|
| Bits 1-0 | Always write 0 |