SBAS603B April   2013  – November 2020 ADS4449

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Digital Characteristics
    7. 6.7  Timing Requirements
    8. 6.8  Timing Characteristics, Serial interface
    9. 6.9  Typical Characteristics
    10. 6.10 Typical Characteristics: Contour
  7. Parameter Measurement Information
    1. 7.1 LVDS Output Timing
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Overrange Indication (OVRxx)
      2. 8.3.2 Gain for SFDR and SNR Trade-Off
    4. 8.4 Device Functional Modes
      1. 8.4.1 Special Performance Modes
      2. 8.4.2 Digital Output Information
        1. 8.4.2.1 DDR LVDS Outputs
          1. 8.4.2.1.1 LVDS Output Data and Clock Buffers
          2. 8.4.2.1.2 Output Data Format
      3. 8.4.3 Using High SNR Mode Register Settings
      4. 8.4.4 Input Common Mode
    5. 8.5 Programming
      1. 8.5.1 Serial Interface
        1. 8.5.1.1 Register Initialization
        2. 8.5.1.2 Serial Register Readout
    6. 8.6 Register Maps
      1. 8.6.1 Register Description
        1. 8.6.1.1  Register Address 00h (Default = 00h)
        2. 8.6.1.2  Register Address 01h (Default = 00h)
        3. 8.6.1.3  Register Address 25h (Default = 00h)
        4. 8.6.1.4  Register Address 2bh (Default = 00h)
        5. 8.6.1.5  Register Address 31h (Default = 00h)
        6. 8.6.1.6  Register Address 37h (Default = 00h)
        7. 8.6.1.7  Register Address 3dh (Default = 00h)
        8. 8.6.1.8  Register Address 3fh (Default = 00h)
        9. 8.6.1.9  Register Address 40h (Default = 00h)
        10. 8.6.1.10 Register Address 42h (Default = 00h)
        11. 8.6.1.11 Register Address 45h (Default = 00h)
        12. 8.6.1.12 Register Address 4ah (Defalut = 00h)
        13. 8.6.1.13 Register Address 62h (Default = 00h)
        14. 8.6.1.14 Register Address 7ah (Default = 00h)
        15. 8.6.1.15 Register Address 92h (Default = 00h)
        16. 8.6.1.16 Register Address A9h (Default = 00h)
        17. 8.6.1.17 Register Address Ach (Default = 00h)
        18. 8.6.1.18 Register Address C3h (Default = 00h)
        19. 8.6.1.19 Register Address C4h (Default = 00h)
        20. 8.6.1.20 Register Address Cfh (Default = 00h)
        21. 8.6.1.21 Register Address D6h (Default = 00h)
        22. 8.6.1.22 Register Address D7h (Default = 00h)
        23. 8.6.1.23 Register Address F1h (Default = 00h)
        24. 8.6.1.24 Register Address 58h (Default = 00h)
        25. 8.6.1.25 Register Address 59h (Default = 00h)
        26. 8.6.1.26 Register Address 70h (Default = 00h)
        27. 8.6.1.27 Register Address 71h (Default = 00h)
        28. 8.6.1.28 Register Address 88h (Default = 00h)
        29. 8.6.1.29 Register Address 89h (Default = 00h)
        30. 8.6.1.30 Register Address A0h (Default = 00h)
        31. 8.6.1.31 Register Address A1h (Default = 00h)
        32. 8.6.1.32 Register Address Feh (Default = 00h)
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
      4. 9.2.4 Enabling 14-Bit Resolution
      5. 9.2.5 Analog Input
      6. 9.2.6 Drive Circuit Requirements
      7. 9.2.7 Clock Input
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Nomenclature
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Support Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary

Drive Circuit Requirements

This configuration improves the common-mode noise immunity and even-order harmonic rejection. A 5-Ω to 15-Ω resistor in series with each input terminal is recommended to damp out ringing caused by package parasitics.

Glitches are caused by opening and closing the sampling switches. The driving circuit should present a low source impedance to absorb these glitches, otherwise these glitches may limit performance. A low impedance path between the analog input terminals and VCM is required from the common-mode switching currents perspective as well. This impedance can be achieved by using two resistors from each input terminated to the common-mode voltage (VCM).

The device includes an internal R-C filter from each input to ground. The purpose of this filter is to absorb the sampling glitches inside the device itself. The R-C component values are also optimized to support high input bandwidth (up to 500 MHz). However, using an external R-LC-R filter (refer to Figure 9-4, Figure 9-5, Figure 9-6, Figure 9-7, and Figure 9-10) improves glitch filtering, thus further resulting in better performance.

In addition, the drive circuit may have to be designed to provide a low insertion loss over the desired frequency range and matched source impedance. In doing so, the ADC input impedance must be considered. Figure 9-1, Figure 9-2, and Figure 9-3 show the impedance (ZIN = RIN || CIN) at the ADC input terminals.

Spurious-free dynamic range (SFDR) performance can be limited because of several reasons (such as the effect of sampling glitches, sampling circuit nonlinearity, and quantizer nonlinearity that follows the sampling circuit). Depending on the input frequency, sampling rate, and input amplitude, one of these metrics plays a dominant part in limiting performance. At very high input frequencies, SFDR is determined largely by the device sampling circuit nonlinearity. At low input amplitudes, the quantizer nonlinearity typically limits performance.