SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 0 | RESET | READOUT |
| Bits 7-2 | Always write 0 |
| Bit 1 | RESET: Software reset applied |
| This bit resets all internal registers to the default values and self-clears to 0. | |
| Bit 0 | READOUT: Serial readout |
| This bit sets the
serial readout of the registers. 0 = Serial readout of registers disabled; the SDOUT terminal is placed in a high-impedance state. (default) 1 = Serial readout enabled; the SDOUT terminal functions as a serial data readout with CMOS logic levels running from the DRVDD supply. |