SBAS710B September 2016 – April 2026 ADS9120
PRODUCTION DATA
The device provides an option to increase the SDO bus width from one bit (default, single SDO) to two bits (dual SDO) or to four bits (quad SDO) when operating with any of the four legacy, SPI-compatible protocols.
Set the SDO_WIDTH[1:0] bits in the SDO_CNTL register to select the SDO bus width.
In dual SDO mode (SDO_WIDTH[1:0] = 10b), two bits of data are launched on the two SDO pins (SDO-0 and SDO-1) on every SCLK launch edge.
In quad SDO mode (SDO_WIDTH[1:0] = 11b), four bits of data are launched on the four SDO pins (SDO-0, SDO-1, SDO-2, and SDO-3) on every SCLK launch edge.
The SCLK launch edge depends upon the SPI protocol selection (as shown in Table 6-6).
| PROTOCOL | SCLK POLARITY (At CS Falling Edge) |
SCLK PHASE (Capture Edge) |
MSB BIT LAUNCH EDGE | SDI_CNTL | SDO_CNTL | #SCLK (Optimal Read Frame) |
DIAGRAM |
|---|---|---|---|---|---|---|---|
| SPI-00-D | Low | Rising | CS falling | 00h | 08h | 8 | Figure 6-25 |
| SPI-01-D | Low | Falling | First SCLK rising | 01h | 08h | 8 | Figure 6-26 |
| SPI-10-D | High | Falling | CS falling | 02h | 08h | 8 | Figure 6-27 |
| SPI-11-D | High | Rising | First SCLK falling | 03h | 08h | 8 | Figure 6-28 |
| SPI-00-Q | Low | Rising | CS falling | 00h | 0Ch | 4 | Figure 6-29 |
| SPI-01-Q | Low | Falling | First SCLK rising | 01h | 0Ch | 4 | Figure 6-30 |
| SPI-10-Q | High | Falling | CS falling | 02h | 0Ch | 4 | |
| SPI-11-Q | High | Rising | First SCLK falling | 03h | 0Ch | 4 | Figure 6-32 |
When using any of the SPI-compatible protocols, the RVS output remains low throughout the data transfer frame; see the Timing Requirements: SPI-Compatible Serial Interface table for associated timing parameters.
Figure 6-25 to Figure 6-32 illustrate how the wider data bus allows the host controller to read all 20 bits of the output data word using shorter data transfer frames. Table 6-6 shows the number of SCLK required in an optimal read frame for the different output protocol selections.
With SDO_CNTL[7:0] ≠ 00h, a long data transfer frame does not result in daisy-chain operation. On SDO pin(s), the 20 bits of output data word are followed by 0's.
Figure 6-25 SPI-00-D Protocol
Figure 6-27 SPI-10-D Protocol
Figure 6-29 SPI-00-Q Protocol
Figure 6-31 SPI-10-Q Protocol
Figure 6-26 SPI-01-D Protocol
Figure 6-28 SPI-11-D Protocol
Figure 6-30 SPI-01-Q Protocol
Figure 6-32 SPI-11-Q Protocol