SBASAI5E May 2023 – April 2026 TMAG5253
PRODUCTION DATA
The TMAG5253 has a ratiometric analog architecture that scales the quiescent voltage and sensitivity linearly with the power-supply voltage. For example, the quiescent voltage and sensitivity are 5% higher when VCC = 3.465V compared to VCC = 3.3V. This ratiometric behavior enables an external ADC to digitize a consistent value regardless of the power-supply voltage tolerance when the ADC uses VCC as the reference.
Use Equation 5 to calculate the sensitivity ratiometry error:
where
The TMAG5253 has a ratiometric architecture for the quiescent voltage of the bipolar device option. For the bipolar device option, at 0mT, the quiescent voltage is typically half of the supply voltage, VCC. Use Equation 6 to calculate the quiescent voltage ratiometry error:
where