SBASAI5E May 2023 – April 2026 TMAG5253
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ICC_ACTIVE | Operating supply current | VCC = 1.8V EN = VCC |
Unipolar, UA2 | 2.1 | 3.3 | mA | |
| Unipolar, UA5 | 1.9 | 3.3 | |||||
| VCC = 3.3V EN = VCC |
Unipolar, UA2 | 2.6 | 4 | ||||
| Unipolar, UA5 | 2.4 | 4 | |||||
| ICC_SHDN | Shutdown current | EN = GND | VCC = 1.8V and 3.3V | 8 | nA | ||
| tON | Power-on time(2) | VCC > VCC(min) | 55 | 130 | µs | ||
| VCCramp | VCC ramp rate | TA = 25°C | 0.001 | 1 | V / µs | ||
| VIH | Input high voltage for EN pin | 0.65 × VCC | V | ||||
| VIL | Input low voltage for EN pin | 0.35 × VCC | V | ||||
| Vhys | Input hysteresis voltage for EN pin | Unipolar, UA2 | 0.09 × VCC | V | |||
| Unipolar, UA5 | 0.1 × VCC | ||||||
| fBW | Sensing bandwidth (-3 dB) | RLoad = 100KΩ, CLoad = 10pF | 15 | kHz | |||
| ROUT | DC output resistance | EN > VIH | 1.27 | Ω | |||
| EN < VIL | 9 | MΩ | |||||