11 Revision History
Changes from February 1, 2026 to April 28, 2026 (from Revision D (February 2026) to Revision E (April 2026))
- Added TMAG5253UA2 Unipolar version device throughout the
documentGo
Changes from Revision C (August 2025) to Revision D (February 2026)
- Added TMAG5253UA5 Unipolar version device throughout the documentGo
Changes from Revision B (November 2023) to Revision C (August 2025)
- Changed the minimum quiescent voltage for VCC=3.3V on the BA2, BA3, BA4 variants from: 1.585V to: 1.61VGo
- Changed the maximum quiescent voltage for VCC=3.3V on the BA2, BA3, BA4 variants from: 1.715V to: 1.69VGo
- Changed the maximum quiescent voltage for VCC=1.8V on the BA4 variant from 0.945V to 0.93VGo
- Changed the minimum quiescent voltage for VCC=1.8V on the BA2 and BA3 variants from: 0.845V to: 0.85VGo
- Changed the maximum quiescent voltage for VCC=1.8V on the BA2 and BA3 variants from: 0.945V to: 0.94VGo
- Changed the minimum quiescent voltage for VCC=1.8V on the BA4 variant from: 0.845V to: 0.87VGo
- Changed the maximum and minimum quiescent voltage temperature drift for VCC = 3.3V, TA = 0°C to 85°C versus 25°C, TMAG5253B from: 60mV and -60mV to 30mV and -30mV, respectivelyGo
- Changed the maximum and minimum quiescent voltage temperature drift for VCC = 3.3V, TA =-40°C to 125°C versus 25°C, TMAG5253B from: 100mV and -100mV to: 50mV and -50mV, respectivelyGo
- Changed the maximum and minimum quiescent voltage temperature drift for VCC = 1.8V, TA = 0°C to 85°C versus 25°C, TMAG5253B from: 30mV and -30mV to: 25mV and -25mV, respectivelyGo
- Changed the maximum and minimum quiescent voltage temperature drift for VCC = 1.8V, TA = -40°C to 125°C versus 25°C, TMAG5253B from: 50mV and -50mV to: 35mV and -35mV, respectivelyGo
- Added quiescent voltage temperature drift parameters for the TA = 0°C to 50°C rangeGo
- Changed Linear magnetic sensing range to include full temperature rangeGo
Changes from Revision A (September 2023) to Revision B (November 2023)
- Removed the preview note from the A1, A2 and A4 orderables in the Device Comparison tableGo
Changes from Revision * (May 2023) to Revision A (September 2023)
- Changed the data sheet status from: Advanced Information to: Production Data Go