SBASAS5 October 2025 AMC0100R
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr | Output signal rise time | 1.7 | µs | |||
| tf | Output signal fall time | 1.7 | µs | |||
| VINx to VOUTx signal delay (50% - 10%) | Unfiltered output | 0.8 | 1.3 | µs | ||
| VINx to VOUTx signal delay (50% - 50%) | Unfiltered output | 1.6 | 2.1 | µs | ||
| VINx to VOUTx signal delay (50% - 90%) | Unfiltered output | 2.5 | 3 | µs | ||
| tAS | Analog settling time | VDD1 step to 3.0V with VDD2 ≥ 3.0V, VREFIN = 3.3V, to VOUT valid, 0.1% settling | 30 | 100 | µs | |