SBASB14B October 2024 – October 2025 AMC0311S-Q1
PRODUCTION DATA
The 200μA cross-current requirement at the maximum DC bus voltage (960V) determines that the total impedance of the resistive divider is 4.80MΩ. The impedance of the resistive divider is dominated by the top portion, shown exemplary as R1 and R2 in the Typical Application figure. The maximum allowed voltage drop per unit resistor is specified as 125V. Therefore, the minimum number of unit resistors in the top portion of the resistive divider is 960V / 125V ≅ 8. The calculated unit value is 4.80MΩ / 8 = 600kΩ and the next closest value from the E96 series is 604kΩ. Size RSNS such that the voltage drop across the resistor at the maximum DC bus voltage (960V) equals VFSR. VFSR is the linear full-scale voltage and is specified as 2.25V. RSNS is calculated as RSNS = VFSR / (VDC-link, MAX – VFSR) × RTOP. RTOP is the total value of the top resistor string (8 × 604kΩ = 4.832MΩ). RSNS results in a value of 11.35kΩ. The next closest value from the E96 series is 11.3kΩ.
Table 8-2 summarizes the design of the resistive divider.
| PARAMETER | VALUE |
|---|---|
| Unit resistor value, RTOP | 604kΩ |
| Number of unit resistors in RTOP | 8 |
| Sense resistor value, RSNS | 11.3kΩ |
| Total resistance value (RTOP + RSNS) | 4.843MΩ |
| Resulting current through resistive divider, ICROSS | 198.2μA |
| Resulting full-scale voltage drop across sense resistor RSNS | 2.24V |
| Peak power dissipated in RTOP unit resistor | 23.7mW |
| Total peak power dissipated in resistive divider | 190.3mW |